Download document () of 20

173587
Model code: BPZ-DMT-800/4-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Transparent door (steel sheet) with clip-down handle IP55 HxW=430x770mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
173587
Model Code
BPZ-DMT-800/4-P
EAN
4015081699940
Product Length/Depth
60 mm
Product Height
427 mm
Product Width
766 mm
Product Weight
5.7 kg
Compliances
RoHS conform
Global Catalog
173587

Product specifications

Type
Additional equipment
Features
Version as glazed door
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP54
NEMA Other
Suitable for height
460 mm
Suitable for width
800 mm
Cover/door color
Transparent
Cover/door type
Rotary lever
Material
Steel
Sheet steel/glass
Housing material
Sheet steel/glass
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification