Download document () of 20

173624
Model code: BPZ-MPL-NZM3X-1200-MV

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for multiple mounting NZM3 vertical W=1200mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
173624
Model Code
BPZ-MPL-NZM3X-1200-MV
EAN
4015081700318
Product Length/Depth
35 mm
Product Height
290 mm
Product Width
1100 mm
Product Weight
5 kg
Compliances
RoHS conform
Global Catalog
173624

Product specifications

Used with
NZM3
Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
1200 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Suitable for
Multiple mounting
Functions
Additional equipment

Export product specification