Download document () of 20

1740DC

Eaton Crouse-Hinds series squeeze type connector, FMC, 90° angle, Insulated, Zinc die cast, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
1740DC
UPC
784564003690
Product Weight
0.475 lb
Global Catalog
1740DC

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Conduit type
FMC
Connector type
90° angle
Insulator
Insulated
Trade size
1-1/4"
Style
Squeeze

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.