Eaton xComfort IKA LV systems Final Distribution Boards. IKA standard distribution board, IP65 without clamps, 1/12-OT
| Product Name |
Eaton xComfort IKA standard series
|
| Catalog Number |
174206
|
| Model Code |
IKA-1/12-OT
|
| EAN |
4015081706686
|
| Product Length/Depth |
145 mm
|
| Product Height |
246 mm
|
| Product Width |
310 mm
|
| Product Weight |
1.26 kg
|
| Compliances |
RoHS conform
|
| Certifications |
IEC/EN 60670-24
EN 62208 |
| Global Catalog |
174206
|
| Used with |
Basic device
Installation distribution board IKA standard distribution board |
| Special features |
|
| Type |
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
| 10.13 Mechanical function |
Meets the product standard's requirements.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
650 °C; meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
| 10.2.5 Lifting |
Does not apply to enclosures without lifting aids.
|
| 10.2.6 Mechanical impact |
IK08
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
IP65
|
| 10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
| 10.5 Protection against electric shock |
Protection class 2, therefore not applicable.
|
| 10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Ui = 1000 V AC
|
| 10.9.3 Impulse withstand voltage |
3.3 kV
|
| 10.9.4 Testing of enclosures made of insulating material |
Meets the product standard's requirements.
|
| Fitted with: |
Sealing caps
Current circuit designation Basic device Locking screws can be sealed Device support rails |
| Enclosure material |
Plastic
|
| Cable entry postion |
Metric cable entries on top and bottom, side, back plate
|
| Terminal type |
Without terminals
|
| Built-in depth |
70 mm
|
| Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) |
20 W
|
| Closure type |
Other
|
| Cover/door color |
Transparent
|
| Cover/door model |
With notch
|
| Cover/door type |
Door
Single |
| RAL-number |
7035
|
| Width in number of modular spacings |
12
|
| Ambient operating temperature details |
-25 °C - 40 °C
|
| Application |
Indoor (installation site)
|
| Voltage rating at AC |
415 V AC
|
| Color |
Light gray (RAL 7035)
Gray |
| Number of rows |
1
|
| Frequency rating of contacts |
50 Hz
|
| Module rack type |
Single-rail
|
| Degree of protection |
IK08 (impact resistance)
IP65 |
| Number of module space units per row |
12
|
| Protection class |
II (totally insulated)
|
| Protective shrouding material |
Plastic
|
| Functions |
Basic device
Extension possible Sealable |
| Material |
ABS (plastic)
|
| Mounting method |
Surface mounting
DIN-rail Surface mounted (plaster) |
| Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) |
40 W
|
| Internal depth |
60 mm
|
| Number of openings for socket outlets |
0
|