Download document () of 20

180493
Model code: XM2N43W08C-XR

Eaton xEnergy Main LV systems LV switchgear. Front plate, 2xNZM4, 3p, withdrawable + remote operator, W=800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180493
Model Code
XM2N43W08C-XR
EAN
4015081756582
Product Length/Depth
100 mm
Product Height
640 mm
Product Width
800 mm
Product Weight
17 kg
Compliances
RoHS conform
Global Catalog
180493

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating
Material
Steel

Export product specification