Download document () of 20

184706
Model code: XSDRMV40825

Eaton xEnergy Main LV systems LV switchgear. XR-MCCB-PIFT door, ventilated, H = 825 mm, IP42, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184706
Model Code
XSDRMV40825
EAN
4015081787401
Product Length/Depth
55 mm
Product Height
822 mm
Product Width
650 mm
Product Weight
11.8 kg
Compliances
RoHS conform
Global Catalog
184706

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.