Download document () of 20
To be discontinued

187829
Model code: BP-O-600/15-P-F3A

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mount service distribution board with rotary lever, prepared for F3A gland plate inserts, W=600mm, H = 1560 mm

General specifications

Product Name
Eaton xEnergy Basic small distribution board
Catalog Number
187829
Model Code
BP-O-600/15-P-F3A
EAN
4015081855148
Product Length/Depth
250 mm
Product Height
1560 mm
Product Width
600 mm
Product Weight
34.9 kg
Compliances
RoHS conform
Global Catalog
187829

Product specifications

Type
Basic device
Features
EMC-version
10.2.6 Mechanical impact
IK08
Surface finishing
With powder coating
Enclosure material
Steel
Built-in height
1560 mm
Built-in width
600 mm
Built-in depth
250 mm
Closure type
Other
Cover/door model
Closed
Cover/door type
Rotary lever
Door
Single
RAL-number
7035
Width in number of modular spacings
24
Application
Indoor (installation site)
Color
Gray
Light gray (RAL 7035)
Number of rows
9
Degree of protection
IP30
Functions
Basic device
Extension possible
Material
Sheet steel
Mounting method
Surface mounting
Surface mounted (plaster)
Internal depth
262.5 mm

Export product specification