Download document () of 20

187990
Model code: XLSD3R144

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP31, hinges right, HxW = 1400 x 425mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
187990
Model Code
XLSD3R144
EAN
4015081856756
Product Length/Depth
25 mm
Product Height
1340 mm
Product Width
417 mm
Product Weight
13.4 kg
Compliances
RoHS conform
Global Catalog
187990

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.