Download document () of 20

196431
Model code: XLAD60

Eaton xEnergy Light LV systems LV switchgear. Busbar support (complete) for 2x 60x10mm, D

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196431
Model Code
XLAD60
EAN
9008790955525
Product Length/Depth
279 mm
Product Height
165 mm
Product Width
64 mm
Product Weight
0.93 kg
Compliances
RoHS conform
Global Catalog
196431

Product specifications

Current rating - max
1600 A
Busbar distance
60 mm
Number of poles
Four-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.