Download document () of 20

196871
Model code: XLFA65

Eaton xEnergy Light LV systems LV switchgear. Cover frame strip for top or bottom for width = 650mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196871
Model Code
XLFA65
EAN
9008790993237
Product Length/Depth
39 mm
Product Height
1507 mm
Product Width
207 mm
Product Weight
6.43 kg
Compliances
RoHS conform
Global Catalog
196871

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Scaffold
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.