Download document () of 20

284206
Model code: XSDMLV0606

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, ventilated, IP30, left, HxW=600x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284206
Model Code
XSDMLV0606
EAN
4015082842062
Product Length/Depth
650 mm
Product Height
45 mm
Product Width
604 mm
Product Weight
9.4 kg
Compliances
RoHS conform
Global Catalog
284206

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Stop door

Export product specification