Download document () of 20

284355
Model code: XSWC2004

Eaton xEnergy Main LV systems LV switchgear. Rear wall, closed, IP55, for HxW=2000 W=425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284355
Model Code
XSWC2004
EAN
4015082843557
Product Length/Depth
1950 mm
Product Height
25 mm
Product Width
345 mm
Product Weight
9 kg
Compliances
RoHS conform
Global Catalog
284355

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Rear panel use

Export product specification