Download document () of 20

292440
Model code: BP-DS-600/4-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Door white, 600/4

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
292440
Model Code
BP-DS-600/4-W
EAN
4015082924409
Product Length/Depth
38 mm
Product Height
400 mm
Product Width
600 mm
Product Weight
2.6 kg
Compliances
RoHS conform
Global Catalog
292440

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for height
460 mm
Suitable for width
600 mm
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification