Download document () of 20

293497
Model code: BPZ-FS-600/1

Eaton xEnergy Basic LV systems Low voltage switchgear. Front cover for base, HxW=100x600mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293497
Model Code
BPZ-FS-600/1
EAN
4015082934972
Product Length/Depth
20 mm
Product Height
105 mm
Product Width
605 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Global Catalog
293497

Product specifications

Used with
Service distribution board IVS
Accessory consideration
Floor-standing enclosures
Accessory
Special features
1 cover for front or back incl. mounting accessories
Type
Accessory Floor-standing enclosures Service distribution board IVS
Accessory/spare part type
Other
Front/rear section for base
Accessory
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Degree of protection
IP30
IP54
Unit type
Modular system
Suitable for width
600 mm
Application
Plinth
Material
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification