Download document () of 20
Discontinued

294903
Model code: BCZ-CS-RH-PD-C4

Eaton xComfort BC LV systems Final Distribution Boards. Raising frame for BC-CS flush-mounted compact distribution board, 4 rows, RAL 9010, BC-CS substitute, control panel

General specifications

Product Name
Eaton xComfort BC LV systems Final Distribution Boards
Catalog Number
294903
Model Code
BCZ-CS-RH-PD-C4
EAN
4015082949037
Product Length/Depth
85 mm
Product Height
650 mm
Product Width
120 mm
Product Weight
1.05 kg
Compliances
RoHS conform
Global Catalog
294903

Product specifications

Type
Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.