Download document () of 20

60KC36

Eaton Bussmann series high speed traction fuse, 750 Vdc, 60A, 50 kAIC, None, Fuse, Class C gL/gG

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
60KC36
UPC
051712836302
EAN
5027590484442
Product Length/Depth
138 mm
Product Height
28 mm
Product Width
27 mm
Product Weight
150.6 g
Compliances
Contact factory
RoHS Compliant
Global Catalog
60KC36

Product specifications

Amperage Rating
60 A
Breaking capacity
50 kA
Voltage type
DC
Utilization category
gG (cable protection/equipment protection)
Release characteristic
Other
Fuse indicator
None
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Rated switching capacity
50 A
Fuse size
27 x 138 mm
Class
Class gG
Clearing (I2T)
24000 at 750 Vdc
Watt losses
7.7 W
Fuse shape
Offset slotted bolted tags
Pre arc (I2T)
5900
Mounting dimension
M5
Center-to-center distance of connections
122.7 mm
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
50 kA at 750 Vdc
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
750 V
Fuse type
KC36
Type
Fuse
Application
traction
Fuse system (according to IEC 60269)
Other

Export product specification