Download document () of 20

7011214FUL-0044

Eaton, Alarms & signalling devices, Fulleon, Asserta Sounder, 24V, Grey housing, 110dB (AS/S/024/G/110)

General specifications

Product Name
Eaton Asserta Industrial sounder
Catalog Number
7011214FUL-0044
EAN
4015081800704
Product Length/Depth
155 mm
Product Height
168 mm
Product Width
168 mm
Product Weight
1.6 kg
Certifications
Not Applicable
Global Catalog
7011214FUL-0044

Product specifications

Number of tones
42
Color housing
Grey
Material housing
Plastic
Sound output
110 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.122 A
Alarm current
122 mA
Construction material
ABS/FR
EN Certified Tones
6
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System topology
Conventional (Non-Addressable)
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP66
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
M20 hole
System wiring
0.28 - 2.5 mm

Export product specification