Download document () of 20

8D511F35SA

Aluminium plug, Nickel plating, with female contacts, polarization A; 8D511F35SA

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D511F35SA
Product Length/Depth
25 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
19 g

Product specifications

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
A
Connector type
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact plating
Contact type
Coupling type
Degree of protection
IP67
Layout
35
Plating
Nickel
Plug type
Straight Plug
Shell continuity
Shell material
Shell size
11
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
13
Number of cavity #22D
13
Salt spray
48 hour
Working voltage (Vrms)
1300 V

Export product specification