Download document () of 20

ENC6152 CAN

2P3W 15A, 50V FLAT BLADE HINGED COVER

General specifications

Product Name
Eaton Crouse-Hinds series Ark-Gard ENC connector
Catalog Number
ENC6152 CAN
UPC
662276292086
Product Length/Depth
7.63 in
Product Height
3.06 in
Product Width
2.88 in
Product Weight
2 lb
Global Catalog
ENC6152 CAN

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
3R
Amperage Rating
15A
Voltage rating
250 Vac
Cord range
0.39-1.20"
Material
Copper-free aluminum
NEMA configuration
6-15R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.