Download document () of 20

EYD36 SA

Eaton Crouse-Hinds series EYD conduit sealing fitting with drain, Male and female, Copper-free aluminum, Vertical only, 1"

General specifications

Product Name
Eaton Crouse-Hinds series EYD conduit sealing fitting with drain
Catalog Number
EYD36 SA
UPC
782274102498
Product Length/Depth
2.19 in
Product Height
4.31 in
Product Width
2.19 in
Product Weight
1.18 lb
Global Catalog
EYD36 SA

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Copper-free aluminum
Gender
Male and female
Sealing position
Vertical only
Trade size
1"

Export product specification