Flame retardant straight boardmount receptacle with male PCB contacts; SMS36GE43
Product Name |
Eaton Souriau SMS series quick mating plastic rectangular connector
|
Catalog Number |
SMS36GE43
|
Product Length/Depth |
13.4 mm
|
Product Height |
45.5 mm
|
Product Width |
20.9 mm
|
Product Weight |
34 g
|
Global Catalog |
SMS36GE43
|
Environmental conditions |
Flammability rating UL94 V0
RoHS REACH Fire & Smoke |
Connector accessory option |
No backshell possibility
|
Connector type |
Receptacle
|
Contact delivery |
Loaded
|
Contact gender |
Pin (Male)
|
Contact plating |
Gold
|
Contact type |
PCB
|
Coupling type |
Push-Pull
|
Degree of protection |
IP40
|
Layout |
36
|
Shell material |
Plastic
|
Operating temperature - max |
105 °C
|
Operating temperature - min |
-40 °C
|
Receptacle type |
Front Mount Panel
|
Number Of Contacts |
36
|
Number of cavity #16 |
36
|