Download document () of 20

SRH422442W

SmartRack 42U Standard-Depth Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

General specifications

Product Name
Eaton SmartRack heavy-duty enclosure
Catalog Number
SRH422442W
UPC
037332290137
Product Length/Depth
44.09 in
Product Height
79.64 in
Product Width
23.64 in
Product Weight
431 lb
Compliances
CE Marked
EIA-310-E
RoHS
UKCA
Certifications
UL 62368-1
UL 2416
Global Catalog
SRH422442W

Product specifications

Color
White
Load capacity (dynamic)
3500 lb
Load capacity (static)
5000 lb
Material
Steel
Number of rack units
42U
Package contents
  • SRH422442W 42U Server Rack
  • (4) Side panels
  • (4) Side panel locks
  • (2) Keys
  • (60) Phillips-head mounting screws (M6 x 5/8 in.)
  • (60) Nylon cup washers
  • (60) Cage nuts
  • Owner's manual
Product Highlights
Maximum capacity: 5000 lb. (2268 kg) stationary, 3500 lb. (1588 kg) rolling load
2.5 mm thick steel frame includes extra welds and gussets for greater strength
White powder-coated finish makes it easier to see ports and cables inside
Ships fully assembled for immediate deployment and equipment mounting
Provides physical equipment and media security needed for PCI DSS compliance
Load capacity
5000 lb
Casters
Yes
Maximum Device Depth
41 Inch
Weight Capacity stationary
5000 Pound

Export product specification