Download document () of 20

TMCX3112 BR NP

Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Nickel-plated brass, Outer Sheath:0.85-1.31", 1" NPT,Armor Range:0.80-1.12"

General specifications

Product Name
Eaton Crouse-Hinds series TMCX cable gland
Catalog Number
TMCX3112 BR NP
UPC
782274172040
Product Length/Depth
4.07 in
Product Height
2 in
Product Width
2 in
Product Weight
1.78 lb
Global Catalog
TMCX3112 BR NP

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
Cable type
TECK armoured
Tray cable
Metal-clad with interlocked or continuously welded corrugated armoured
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4
Material
Nickel plated brass
Gland type
Armoured Barrier and Non-armoured Barrier
Outer sheath (min/max)
0.85-1.31"
Protection type
Explosion-proof
Thread Size
1"
Armor (min/max)
0.80-1.12"
Thread type
NPT

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.