Télécharger le document () de 20
Nous agissons afin que ce qui compte fonctionne*
Vehicle controls

AC rated general purpose switches

AC Rated General Purpose Toggles are constructed of thermoset molding material for base material and are available with both short and tall bushing, and short or tall bat levers. 

Caractéristiques principales

  • One, two, three or four pole construction
  • Two and three position, maintained and momentary circuits
  • Ratings up to 30 amps and ¾ horsepower

Options

  • Lever seals
  • Wire leads or harnesses
  • Different lever lengths
Liens de téléchargement
X
Download Close