Download document () of 20

Vertical to Horizontal conversion vacuum replacement circuit breakers

With Eaton's VHC-Series+ medium-voltage conversion, GE Magne-BlastTM vertical lift circuit breakers are converted to horizontal draw-out. This reversible conversion involves no cutting or drilling of the original cell structure and does not violate the original metal-clad integrity. 
Longer life
10-year or 10,000-operation scheduled maintenance intervals
Improved reliability
Lift mechanism operation
Increased safety
Horizontal drawout, designed and tested to IEEE Std C37.59 ™ 2018. Elimination of arc chutes that may contain asbestos
  • Converted vacuum circuit breaker provides increased mechanical endurance and short circuit capability
  • 10-year or 10,000 operation scheduled maintenance intervals, whichever comes first
  • Fully tested to C37.59 and C37.09 for k=1 and k>1 rating structures
  • Ideal option as part of an overall switchgear modernization and upgrade strategy
  • Conversions — which are reversible and are completed by Eaton in a de-energized vertical structure in less than 45 minutes 
  • Superior lubrication significantly reduces maintenance requirements
  • Reduced spare parts costs as control components are compatible with Eaton's original VR-Series and VCP-W circuit breakers
  • Sure-Close technology guarantees circuit breaker won’t stall during closing and prevents damage to the existing cell MOC components
  • Fully tested to C37.59 and C37.09 for k=1 and k>1 rating structures
  • Standard 3 year warranty

Watch this video to learn about the vertical to horizontal conversion (VHC) process

Tested for long life

Fully tested to C37.59 and C37.09 for k=1 and k>1 ratings, the converted vacuum circuit breakers significantly reduce scheduled maintenance and require no lubrication or adjustments for 10 years or 10,000 operations.

Vertical structure primary contact repair

Eaton offers a process to repair and prevent cracks from leaking pitch-like material in older vertical cell primary contacts. Depending on service conditions and maintenance, this extends the useful life of GE Magne-Blast cell structure primary conductors for up to 30 years.