Download document () of 20
We make what matters work*

101673

Eaton Moeller® series M22 Pushbutton, RMQ-Titan, Flat, momentary, white

General specifications

Product Name
Eaton Moeller® series M22 pushbutton
Catalog Number
101673
EAN
4015081015658
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.009 kg
Certifications
DNV
GL
LR

Product specifications

Type
Pushbutton actuator
Actuator color
White
Features
Labelled
Actuator function
Spring-return
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Front ring
Connection to SmartWire-DT
No
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of command positions
1
Opening diameter
22 mm
Rated operational current for specified heat dissipation (In)
0 A
Bezel color
Titanium
Bezel material
Plastic
Degree of protection (front side)
NEMA 4X
IP67
Front element type
Flat
Lens type
Square
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
RMQ-Titan

Export product specification