Download document () of 20
We make what matters work*

1201-TST

Eaton Thermoplastic high security magnetic contact - twin sense technology - EN50131-2-6 certified - protection grade 3 - environmental class II

General specifications

Product Name
Eaton High-security magnetic contacts
Catalog Number
1201-TST
EAN
8054934907104
Product Length/Depth
75 mm
Product Height
48 mm
Product Width
25 mm
Product Weight
0.049 kg
Certifications
CE marking

Product specifications

Connection
Wired
Operating temperature - max
40 °C
Operating temperature - min
-10 °C
Current - max
100 mA
Type of sensor
Other
Degree of protection (IP)
IP65
Type Of Electric Connection
Other
Color
White
Mounting Method
Surface mounting
Sensor height
25 mm
Wireless
NO
With connection cable
NO
Surface finish
Matt
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
9010
Wire length connecting cable
0 mm
Width sensor
28 mm
Sensor length
75 mm

Export product specification