Download document () of 20
We make what matters work*

167531

Eaton xEnergy Main LV systems LV switchgear, Door to switchgear area, closed, IP55, HxW=300x1100mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
167531
Product Length/Depth
75 mm
Product Height
290 mm
Product Width
550 mm
Product Weight
10.5 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Other
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.