Knowledge Search
Download document () of 20
We make what matters work*

170M0215

Fuse-link, high speed, 63 A, AC 660 V, size 0000, 18 x 19 x 80 mm, aR, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M0215
UPC
051712216319
EAN
5027590440639
Product Length/Depth
140 mm
Product Height
40 mm
Product Width
102 mm
Product Weight
48.2 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
63 A
Voltage rating
660 V
Voltage type
AC
Watt losses
13 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
None
Fuse size
0000

Export product specification