Download document () of 20
We make what matters work*

172198

Eaton xEnergy Main LV systems LV switchgear. Assignment pin set for drawer, 5 pieces

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172198
EAN
4015081687558
Product Length/Depth
85 mm
Product Height
74 mm
Product Width
74 mm
Product Weight
0.037 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.