Download document () of 20
We make what matters work*

194463

Eaton xEnergy Main XW_front plate closed NZM_IP31_H450

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
194463
EAN
9010238055148
Product Length/Depth
47.6 mm
Product Height
448.5 mm
Product Width
565 mm
Product Weight
6.5 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
450 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification