Knowledge Search
Download document () of 20
We make what matters work*

199996
XP-504-10-A10-A01-2B

Eaton Panel-PC, Capacitive multitouch (PCT), 10.1", 2 x Ethernet, 4 x USB3.0, 1 x RS-232, Windows 10, Galileo or 3rd party

General specifications

Product Name
Eaton XP Panel PC
Catalog Number
199996
EAN
7640130099869
Product Length/Depth
280.5 mm
Product Height
89 mm
Product Width
199.2 mm
Product Weight
3.5 kg
Certifications
CE
UKCA
UL
UL File No.: E205091
Certified by UL for use in Canada
UL report applies to both US and Canada
UL 61010-1
RoHS

Climatic environmental conditions

Ambient operating temperature - max
45 °C
Ambient storage temperature - max
60 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - min
-20 °C
Environmental conditions
Condensation: Non-condensing
Operating temperature - max
45 °C
Operating temperature - min
0 °C

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Is the panel builder's responsibility.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
29 W
Static heat dissipation, non-current-dependent Pvs
38.4 W

Display

Display lighting
LED
Dimmable via software
Display size
222.72 x 125.28 mm
16:9
Display type
TFT
Tempered glass with anti-reflective coating
Display viewing angle
85°/85°/80°/80° (left/right/up/down)
Lifespan
50,000 h (Service life of back-lighting)
Number of colors of the display
262144
Pixel resolution
1024 x 600
WSVGA
Screen size (diagonal)
10.1 in
Touch technology
Capacitive multitouch (PCT)
Multi-touch touch panel touch sensor

Electrical rating

Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Supply voltage at DC - max
36 VDC
Supply voltage at DC - min
18 VDC

Features & functions

Enclosure material
Aluminum (die-cast)
Features
Customer individual configuration
Fanless CPU and system cooling, natural convection-based passive cooling
Fitted with:
Touch screen
Other storage media
1 x RS232 (built-in interface)
1 x RS485 (built-in interface)
2 x Ethernet 1000/100/10 Mbps (built-in interface)

General information

Degree of protection
NEMA 12
IP65
Degree of protection (front side)
IP65
Explosion safety category for dust
ATEX dust-ex-protection, II 3D Ex tc IIIC T70°C U
Interfaces
Ethernet (10/100/1000 Mbps)
4 x USB 3.0
1 x DP
1 x HDMI
1 x RS232/RS422/485
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
Interference immunity
According to EN 55024:2010
According to EN 61131-2:2007
According to EN 61000-6-2:2005
Model
Die-cast aluminum enclosure and glass front in aluminum frame
Mounting method
Front build in possible
Number of slots
1 (for SD-Card)
Product category
Panel PC
Protocol
EtherNet/IP
MODBUS
Other bus systems
RoHs conformity
Yes
Software
Galileo or 3rd party
Type
Industrial PC
Used with
XP500
Voltage type
DC

System

Backup time
5 years, typ. (time at zero voltage)
Battery runtime
5 years typ.
Operating system
Windows 10

Export product specification