Reset
Reset
Eaton Moeller series xEffect - FAZ MCB. FAZ, 2-pole, tripping characteristic: B, rated current In: 1 A
| Product Name |
Eaton Moeller series xEffect - FAZ MCB
|
| Catalog Number |
278719
|
| EAN |
4015082787196
|
| Product Length/Depth |
80 mm
|
| Product Height |
75.5 mm
|
| Product Width |
36 mm
|
| Product Weight |
0.223 kg
|
| Compliances |
RoHS compliant
|
| Certifications |
IEC/EN 60898
UL 1077 IEC/EN 60947-2 EN45545-2 IEC 61373 CSA certified UL 60335-1 UL 60335-2-40 (A2L) |
| Amperage Rating |
1 A
|
| Voltage rating |
240 V AC / 415 V AC
|
| Features |
Can be fitted with auxiliary accessories
Suitable for IT systems Suitable for Rolling Stock applications |
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Frame |
45 mm
|
| Pollution degree |
2
|
| Lifespan, mechanical |
>10000 operating cycles
|
| Mounting Method |
Two lock-in position on DIN rail (EN 50022)
|
| Degree of protection |
IP20 (device)
IP40 (when installed in enclosure) |
| Rated impulse withstand voltage (Uimp) |
4 kV
|
| Interrupt rating |
10kA (UL/CSA)
|
| Functional group |
Overcurrent protection
|
| Busbar material thickness |
0.8 mm - 2 mm
|
| Terminal protection |
Touch-safe (VBG 4, ÖVE EN-6)
|
| Terminals (top and bottom) |
Screw-type with pressure plate
|
| Tripping characteristic |
B
|
| Voltage rating (UL CSA 13) |
480 Y/277 V AC; 125 V DC
|
| Ambient operating temperature - max |
75 °C
|
| Ambient operating temperature - min |
-40 °C
|
| Built-in depth |
65.5 mm
|
| Connectable conductor cross section (multi-wired) - max |
25 mm²
|
| Connectable conductor cross section (multi-wired) - min |
1 mm²
|
| Connectable conductor cross section (solid-core) - max |
25 mm²
|
| Connectable conductor cross section (solid-core) - min |
1 mm²
|
| Current limiting class |
3
|
| Frequency rating - max |
60 Hz
|
| Frequency rating - min |
50 Hz
|
| Internal resistance at room temperature (single-pole, 50 Hz) |
1100 mΩ
|
| Nominal current |
1 A
|
| Direction of incoming supply |
Bidirectional
|
| Voltage rating (IEC/EN 60898-1) |
415 VAC
|
| Width in number of modular spacings |
2
|
| Voltage rating (IEC/EN 60947-2) |
240/415 V AC
|
| Voltage rating (UL) |
|
| Voltage rating at DC |
120 V
|
| Voltage type |
AC
AC/DC |
| Contact position indicator color |
Red = ON
Green = OFF |
| Mounting position |
As required
|
| Overvoltage category |
III
|
| Number of poles |
Two-pole
|
| Functions |
Overload protection
Short Circuit protection |
| Lifespan, electrical |
>4000 operating cycles
|
| Release characteristic |
B
|
| Type |
|
| Application |
|
| Mounting width |
35.4 mm
|
| Selectivity class |
3
|
| Mounting width per pole |
17.7 mm
|
| Number of poles (protected) |
2
|
| Number of poles (total) |
2
|
| Operational voltage (IEC/EN 60947-2) - max |
440 VAC
|
| Operational voltage at DC (EC/EN 60947-2) - max |
120 VDC
|
| Rated insulation voltage (Ui) |
440 V
|
| Rated operational current for specified heat dissipation (In) |
1 A
|
| Rated operational voltage (Ue) - max |
415 VAC
|
| Rated service short-circuit breaking capacity (IEC/EN 60898-1) - Ics |
7.5 kA
|
| Rated service short-circuit breaking capacity (IEC/EN 60947-2) - Ics |
7.5 kA
|
| Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V |
10 kA
|
| Rated short-circuit breaking capacity (IEC/EN 60898-1)- Icn at 400 V |
10 kA
|
| Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V |
15 kA
|
| Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V |
15 kA
|
| Rated switching capacity (IEC/EN 60898-1) |
10 kA
|
| Rated switching capacity (IEC/EN 60947-2) |
15 kA
|
| Rated short-circuit breaking capacity (IEC 60947-2)- Icu at max Voltage |
10 kA
|
| Terminal capacity |
1 mm² - 25 mm²
|
| Tightening torque |
Max. 2.4 Nm
|
| Power loss |
2.4 W
|