Download document () of 20
We make what matters work*

302523

Eaton xComfort KLV LV systems Final Distribution Boards. Transparent foil for 5-row KLV, Set of 5 pcs

General specifications

Product Name
Eaton xComfort KLV labeling
Catalog Number
302523
EAN
9010238161801
Product Length/Depth
3 mm
Product Height
25 mm
Product Width
250 mm
Product Weight
0.01 kg
Compliances
RoHS conform

Product specifications

Used with
KLV energy
Spare parts
Accessory consideration
KLV Accessories
Type
  • KLV Accessories
  • KLV energy
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.