Knowledge Search
Download document () of 20
We make what matters work*

352972

Eaton 01.NL In-Line Filter Element, 01.NL 400.10API.30.S1.V .- , 10 API, Glass fiber fleece (API), 30, Size:400

General specifications

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
352972
Product Length/Depth
400 mm
Product Weight
1.29 kg
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter fineness
10 API
Filter media type
Glass fiber fleece (VG)
Sealing material
Viton
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.