Download document () of 20

4A-09-45HB48

Eaton B-Line series horizontal bend, 4" H x 42.3125" W x 9" L, Aluminum, 48" radius, 45° angle

General specifications

Product Name
Eaton B-Line series horizontal bend
Catalog Number
4A-09-45HB48
UPC
781011153281
Product Length/Depth
42.3125 in
Product Height
4 in
Product Width
9 in
Product Weight
10.122 lb
Certifications
CE
CSA
UL Classified

Product specifications

Material
Aluminum
Type
Series 2-5 horizontal bend
Angle
45°
Radius
48 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.