Knowledge Search
Download document () of 20

5P1550GR-L

Eaton 5P UPS, Global, 1U UPS, 1550 VA, 1100W, Input: (1) C14, Outputs: (6) C13, Rackmount/Wallmount, Lithium-ion battery, true sine wave, network card optional

General specifications

Product Name
Eaton 5P UPS
Catalog Number
5P1550GR-L
UPC
743172090409
Product Length/Depth
21.8 in
Product Height
1.7 in
Product Width
17.2 in
Product Weight
36 lb
Compliances
FCC Part 15 Class A Subpart B Sections 15.107b , 15.109b
RoHS Compliant
CE Marked
Certifications
UL 1778
UL 497A
cUL Listed
cULus Listed
IEC 62040-2 C1-C2 / EN 55024 / CISPR22 Class B / FCC part 15 Class B

Battery

Runtime graph
Battery management
Integrated battery management system (BMS) for temperature regulation and life cycle monitoring
Battery replacement
User replaceable
Battery type
Lithium-ion

Electrical output

Receptacle
(6) C13
Topology
Line-interactive
Wattage
1100 W
VA rating
1550 VA
Output waveform
Sine wave
Voltage
230V
Output power factor
0.7
Output nominal voltage
230V default (200/208/220/230/240V)
Output frequency
50/60 Hz
Feed type
1

Electrical input

Input connection
C14
Input voltage range
160-294 V (adjustable to 150 V-294 V)
Nominal frequency
50/60 Hz
Input frequency range
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40-70 Hz in low-sensitivity mode
Input power factor
1

Communications

Communication
RS-232 (RJ45) ports; USB port as standard (HID). 6-foot RS-232 and USB cables included
Expansion slots
One slot; Gigabit Network Card (Network-M3) is optional
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager
User interface
LCD graphical display
Type of interface
Other
Potential free switch contact
Yes

Environmental

Altitude
Up to 10,000 ft (3000m) without de-rating
BTU Rating
Online: 113, Battery 714
Noise level
<45 dB at 1 meter
Relative humidity
0-90% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Special features
Eaton 5P UPS with lithium-ion batteries
Form factor
Rack
Rack size
1U
Construction type
482.6 mm (19 inch) device
Rack mounting kit
Yes
Efficiency at max. load
97
Package contents
  • UPS
  • Quickstart guide
  • USB cable
  • RS-232 serial cable
  • 4-post rail kit
  • (2) IEC-IEC cables
  • Cable locking system
Phase (input)
1
Phase (output)
1
Auto shutdown function
Yes

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.