Download document () of 20

7092293FULL-0239

Eaton, Alarms & signalling devices, Fulleon, Asserta Midi lens, Clear, Pack of 5

General specifications

Product Name
Eaton Asserta Industrial sounder
Catalog Number
7092293FULL-0239
EAN
4015081799701
Product Length/Depth
88 mm
Product Height
38 mm
Product Width
116 mm
Product Weight
0.055 kg
Certifications
Not Applicable

Product specifications

Type of accessory/spare part
Cover
Material
Plastic
Suitable for intrusion alarm
Yes
Suitable for fire alarm
Yes
Current supply
Other
Spare part
Yes
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.