Knowledge Search
Download document () of 20

93074-BOX

Eaton Toggle wallplate, Stainless steel, Toggle Cutout, Stainless steel, Four- gang, Standard, ED Box

General specifications

Product Name
Eaton toggle wallplate
Catalog Number
93074-BOX
UPC
032664436703
Product Length/Depth
0.032 in
Product Height
4.5 in
Product Width
8.19 in
Product Weight
0.398 lb
Compliances
NAFTA
RoHS Compliant
Certifications
UL Listed
CSA Certified

Product specifications

Type
Wallplate
Cutout
Toggle
Wallplate size
Standard
Color
Stainless steel
Number of gangs
4
Material
Stainless steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español