Knowledge Search
Download document () of 20

9PXM08SEBM-C

Eaton 9PXM 8-slot external battery enclosure, connected

General specifications

Product Name
Eaton 9PXM EBM
Catalog Number
9PXM08SEBM-C
UPC
743172105639
Product Length/Depth
34.5 in
Product Height
25 in
Product Width
17.5 in
Product Weight
120 lb
Compliances
TAA Compliant
FCC Compliant
Certifications
IEC Rated
cULus Listed

Battery

Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Extended battery capability
Yes

Electrical input

Input connection
Hardwired
Input nominal voltage
110V/220V, 120V/208V, 120V/240V, 127V/220V
Input power factor
>0.99 typical
Input frequency range
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz

Electrical output

Topology
Online/Double-conversion

Environmental

Temperature range
0° to 40°C (32° to 104°F)
Relative humidity
5-95% non-condensing

Additional specifications

Package contents
  • 9PXM 8-slot external battery enclosure
  • 9PXM user manual
  • Cable connectors
Internal bypass
Yes
Color
Black/silver

Warranty and support

Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • - 5-year depot repair: 9SW5Y-3000BC
  • - Expedited parts coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - Next business day shipping
  • - Technical support
  • 5-YEAR ON-SITE PLAN: WEBN75XX-11000BC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.