Knowledge Search
Download document () of 20

AH5100P9W

Eaton Arrow Hart pin and sleeve plug, IP69K Rated, #4 -1/0 AWG, #12 - #16 AWG (pilot), 100A, 3ØY 120/208V, Back wire, Blue, Nickel plated brass, IP67, Nylon, Four-pole, Five-wire, 0.97-1.94in (2.46-5.00cm), Male, 7 1/2 HP, Nylon, 3PH

General specifications

Product Name
Eaton Arrow Hart pin and sleeve plug
Catalog Number
AH5100P9W
UPC
040893620664
Product Length/Depth
13.375 in
Product Height
5.625 in
Product Width
5.5 in
Product Weight
3.392 lb
Certifications
cRUus

Product specifications

Type
Plug
Amperage Rating
100A
Voltage rating
120/208 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
Grounding
5
Number of poles
Four-pole
Cord diameter
0.97-1.94in (2.46-5.00cm)
Phase
Three-phase
Environmental resistance
IP69K
IP67
Color
Blue
Gender
Male
Horsepower
7.50 hp
Allowable wire size
#4 -1/0 AWG, #12-16 AWG (pilot)
Torque rating
70 lbf-inch
Design type
Pin and sleeve plug
Face/body material
Nylon
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español