Knowledge Search
Download document () of 20

CN15SN3C

Eaton Freedom NEMA Contactor, Full voltage non-reversing, NEMA Size 5 open enclosure - 270 A, Three-pole, 480/60 or 440/50 coil voltage

General specifications

Product Name
Eaton Freedom NEMA motor control contactor
Catalog Number
CN15SN3C
UPC
782113622514
Product Length/Depth
7.78 in
Product Height
13.12 in
Product Width
7.05 in
Product Weight
0.9 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Common Control

Product specifications

NEMA frame size
NEMA Size 5
Relay
None
Type
Contactor
Configuration
Non-reversing
Phase
Three-phase
Amperage Rating
270 A
Size
5
Horsepower
75 hp at 208 V, 100 hp at 240 V, 200 hp at 480/600 V
Overload relay
None
Coil voltage
480/60 or 440/50

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.