Knowledge Search
Download document () of 20

CVR-RH-25100

Eaton Bussmann series CVR fuse block cover, 100 A, Class R, Class H, Non-indicating, 250 V

General specifications

Product Name
Eaton Bussmann series CVR fuse block cover
Catalog Number
CVR-RH-25100
UPC
051712369466
Product Length/Depth
7.5 in
Product Height
2 in
Product Width
2 in
Product Weight
0.001 lb
Compliances
Contact factory
Certifications
Not Applicable

Electrical rating

Amperage Rating
100 A
Voltage rating
250 V

Physical details

Number of poles
Single-pole
Type
Fuse block cover

General information

Class
Class R
Class H
Used with
RM & HM Fuse blocks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.