Download document () of 20

IQA6630

IQ analyzer 6630, 3-phase power module with waveform display and sub-cycle voltage distribution capture

General specifications

Product Name
Eaton IQ analyzer
Catalog Number
IQA6630
UPC
782114786932
Product Length/Depth
13 in
Product Height
8.5 in
Product Width
11.05 in
Product Weight
4 lb
Compliances
Contact Manufacturer
CE Marked
Certifications
UL Recognized
Catalog Notes
3-phase power module with waveform display and sub-cycle voltage distribution capture

Product specifications

Type
IQ analyzer 6630
Memory
90 KB
%Thd - current and voltage
To 50th
Individual harmonics magnitude
To 50th
Waveform capture sampling rate
128/cycle
ANSI % revenue accuracy
C12.20 (0.2)
Instrumentation
4 Quadrant Energy
Frequency
Apparent Power Factor
Watts
Wh --Positive & Negative
Va
Varh
Current & Voltage - % Phase Unbalance
Demand Metering
Current & Voltage - 3 Phase Average
Voltage Neutral-Ground
Wh --Net
Ground Current
Current Demand
Vars
Current & Voltage - 3 Phase Min, Max
Va demand
Current & Voltage - Per Phase
Neutral Current
Watt Demand
Vah
Time Of Use Energy
Displacement Power Factor
Per Phase Power Factor
View current & voltage phasors on display
Power quality analysis
K-Factor
ITIC Performance Curve
View Harmonic Spectrum At Device
Crest Factor
Waveform analysis
Voltage Disturbance Wave Capture Trigger
Waveform Capture On Threshold/Input
Logging
Event Log
Data Logging
Time / date stamp
I/O capability
Programmable Relay Outputs
Analog Output
Programmable Discrete Inputs
Prog. Pulse Output --Wh, Varh, Vah
KYZ output
Load Shedding
Synchronize Demand Window Pulse Input
Voltage Disturbance Trip
Analog Input
Communications
INCOM
Modbus RTU (RS-485)
Graphic Display (Local/Remote)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information