The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX insulating washer, size 1, blue; JBX1RIA
JBXER1G10FPSDSR
60378490
Front mount receptacle, IP40, size 1, 10 female contacts; JBXER1G10FPSDSR
JBXER1G08FSSDSR
Front mount receptacle, IP40, size 1, 8 female contacts; JBXER1G08FSSDSR
JBXEP1G04FSNDS
Rear mount receptacle, IP40, size 1, 4 female contacts; JBXEP1G04FSNDS
JBXER1G08FCSDSR
Front mount receptacle, IP40, size 1, 8 female contacts; JBXER1G08FCSDSR
JBXPC1G02FCNDSMR
In line cable receptacle, IP40, size 1, 2 female contacts, cable clamp protective boot; JBXPC1G02FCNDSMR
JBXEA1G10FSNDS
Double nut receptacle, IP40, size 1, 10 female contacts; JBXEA1G10FSNDS
JBXER1G06MCSDSR
Front mount receptacle, IP40, size 1, 6 male contacts; JBXER1G06MCSDSR
JBXPC1G06MCSDSMR
In line cable receptacle, IP40, size 1, 6 male contacts, cable clamp protective boot; JBXPC1G06MCSDSMR
JBXEA1G03FSSDS
Double nut receptacle, IP40, size 1, 3 female contacts; JBXEA1G03FSSDS
JBXPC1G07FCNDSMR
In line cable receptacle, IP40, size 1, 7 female contacts, cable clamp protective boot; JBXPC1G07FCNDSMR