Knowledge Search
Download document () of 20

JM60030-3CR

Eaton Bussmann series JM modular fuse block, CR, 0-30 A, Three-pole, Class J, 200 kA, Box lug, 200 kAIC, 600 V

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60030-3CR
UPC
051712514651
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
0-30A
Interrupt rating
200 kAIC
Short-circuit rating
200 kA
Voltage rating
600 V

Physical details

Number of poles
Three-pole

General information

Class
Class J
Connection
Box lug
Special features
CR

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.