Eaton molded case circuit breaker accessory handle mechanism, Universal rotary, K-Frame, Black, Series C, 6 in
| Product Name |
Eaton molded case circuit breaker accessory handle mechanism
|
| Catalog Number |
KHMVD06B
|
| UPC |
782116048847
|
| Product Length/Depth |
4.5 in
|
| Product Height |
6.5 in
|
| Product Width |
13 in
|
| Product Weight |
3 lb
|
| Compliances |
Contact Manufacturer
|
| Used with |
K-frame
|
| Series |
Series C
|
| Handle color |
Black
|
| Shaft length |
6 in
|
| Type |
Universal rotary
|
| Special features |
Used with K-frame
|