Download document () of 20
We make what matters work*

P034-010

Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P034-010
UPC
037332140920
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.9 in
Product Weight
1.1 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Server
PDU
UPS
Computer
Monitor/HDTV
Awg-Size
14
Cable Length
10 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJTW
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
9 - 14ft (2 - 4M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P034-010 Computer Power Cable, C19 to 5-15P, 10-ft. (3.05 m), Black
Connector Color
Black
Connector type
Power
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
Thick 14 AWG wire gauge manages high power levels required for larger equipment
Recommended for powering computers, servers and other network devices
Heavy-duty computer power cord replaces or upgrades cord provided by manufacturer
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
IEC-320-C19
Voltage Rating
125 VAC
Connector group
C19
5-15P
Connector
NEMA 5-15P
IEC 320-C19

Export product specification