Download document () of 20
We make what matters work*

PJ11B

Eaton Telephone and coaxial wallplate, Brown, 0.40" Hole Cutout, Polycarbonate, Single- gang, Mid-size

General specifications

Product Name
Eaton Telephone and coaxial wallplates
Catalog Number
PJ11B
UPC
032664578915
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
3.12 in
Product Weight
0.06 lb
Compliances
RoHS Compliant
Certifications
UL Listed
cULus Listed

Product specifications

Special features
0.37" hole
Type
Wallplate
Cutout
0.40" Hole
Wallplate size
Mid-size
Color
Brown
Number of gangs
1
Material
Polycarbonate

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.