Download document () of 20

SMART1500RXLTAA

Tripp Lite series SmartPro 1440VA 1440W 120V Line-Interactive Sine Wave UPS - 8 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower, TAA

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART1500RXLTAA
UPC
786689816063
Product Length/Depth
448 mm
Product Height
85.5 mm
Product Width
438 mm
Product Weight
23 kg
Compliances
CE Marked
ENERGY STAR certified
FCC Class A
RoHS
TAA Compliant
Certifications
CSA certified
ICES
NOM
UL 1778

Product specifications

Topology
Line-interactive
Form factor
Rackmount/Tower
Rack size
2U
Color
Black
VA rating
1440 VA
Wattage
1440 W
Rack mounting kit
Yes
Package contents
  • 1440VA 1440W 120V Line-Interactive UPS
  • USB cable
  • DB9 cable
  • Rack-mounting hardware
  • Tower support stands
  • Safety instructions
  • Quick Start Guide
Surge protection
Yes
Recharge Time to 90% Capacity
4.5 hour
Trade compliance
TAA compliant
Input connection
5-15P
Input cord length
10 ft
Input nominal voltage
120 VAC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Input power factor
1
Receptacle
5-15R
Number of Outputs 5-15R
8
Output waveform
Sine wave
Voltage
120V
Output nominal voltage
120V default (100/110/120/125V)
Electric current - max
12A
Runtime graph
View runtime graph
Battery replacement
EBP-1614
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Extended runtime supported via optional Tripp Lite Series 48V DC BP48VRXLTAA external battery packs only.
Standard factory warranty
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Runtime at half load
15 min
Expansion slots
  • One slot for optional WEBCARDLXE web card
  • Note: Not compatible with WEBCARDLX
Software compatibility
PowerAlert
User interface
LCD Display
Altitude
Up to 10,000 ft (3000m) without de-rating
Noise level
45 dBA maximum, front side 1m
Relative humidity
20-95% non-condensing
Front Panel LCD Display
Front panel rotatable LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Output Receptacles
5-15R
Product Features
Individually Controllable Load Banks
Expandable Runtime
Emergency Power Off (EPO)/Remote On-Off (ROO)
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Pure sine wave output ensures maximum stability and compatibility with equipment
Automatic voltage regulation corrects abnormal voltage conditions without using the battery
Add external battery modules (sold separately) to extend UPS runtime during power outages
WEBCARDLXE (sold separately) allows full remote control of UPS and access to advanced features
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Office software at https://www.tripplite.eaton.com/poweralert
Nominal Output Voltage
120V default (100/110/120/125V)
Network Management Cards
WEBCARDLXE
Network Management Cards Details
One slot for optional WEBCARDLXE web card. Note: Not compatible with WEBCARDLX
Output voltage - max
125 V
Output power factor
1
Phase (input)
Single-phase
Runtime at full load
5.1 min. (1440w)
Communication interface
Contact closure
DB9 Serial
EPO (emergency power off)
USB (HID enabled)
Slot for SNMP / Web interface
USB and DB9 serial cables included
Battery Access
Front panel battery access door
Typical Battery Runtime
Expandable Runtime
Expandable Runtime Description
BP48VRXLTAA (Limit 4)
Dc Voltage
48
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and DB9 cabling included
Grounding Details
Back panel grounding lug
Input Circuit Breakers
15A
Optional Mounting Accessory Notes
4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm)
Load Management Receptacles
Two switchable two-outlet 5-15R load banks
High Voltage Transfer to Battery Power
151
Low Voltage Transfer to Battery Power
80 (70V in extended mode)
Undervoltage Correction
Boost incoming voltages between 81V-102V (Normal Mode) or 71V-92V (Extended Mode) by 15%
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Application
  • Large Network
  • High-End Desktop/Small Network
Switch configuration
5 pushbutton switches control OFF / ON power status, ENTER, UP, and DOWN selection and ESC control functions
AC suppression joule rating
380
Housing material
Metal
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
Pure Sine wave
Output Capacity (kVA)
1.44
Output Capacity (kW)
1.44
Output Capacity (VA)
1440
Output Capacity (Watts)
1440
Operating Elevation
  • 0-3,000
  • 0-10000 ft. (0-3000 m)
Primary UPS Depth (mm)
447
Primary UPS Height (mm)
86
Primary UPS Width (mm)
437
AC Suppression Response Time
Instantaneous
Alarm Interface
Press the ESC (Escape) button on the front panel display to silence the alarm. Check the alarm condition and perform the applicable action to resolve the condition. If the alarm status changes, the alarm beeps again, overriding the previous alarm silencing
Audible Alarms
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
Hot-swappable, user replaceable batteries
LED Indicators
UPS status (Solid Green); Battery Mode (Solid Orange) / Battery Low Warning (Flashing Orange); Fault/Alarm (Solid Red)
Minimum Required Rack Depth With External Battery Pack
20
Minimum Required Rack Depth Without External Battery Pack
21
Output Voltage Regulation (Line Mode)
120V (-13%, +15%)
Output Voltage Regulation(Battery Mode)
-10%, +6%
Overvoltage Correction
Reduces incoming voltage between 132V-151V (Normal Mode) or 138V-152V (Extended mode) by 13%
Rechargeable Battery
Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
USB interface
Yes
With communication interface RS-232
Yes
Included Mounting Accessory Description
Included 4-post mounting kit enables installation in 4 post racks. Two ABS mounting stands enables the UPS to be configured in an upright tower orientation.
Input Nominal Voltage Description
80V-151V (normal mode); adjustable to 70V-153V (extended mode)
Network Monitoring Port Description
Gain access to advanced features and complete remote control of the UPS via the WEBCARDLXE. Not compatible with WEBCARDLX.
Nominal Voltage Details
120v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 80V to 151V (Normal Mode) or 70V-153V (Extended Mode)
Maximum Input Amps
12
Minimum Required Rack Depth (cm)
53.34
Minimum Required Rack Depth (inches)
21
UPS Input Cord Length (m)
3.1
UPS Power Module Dimensions
3.4 x 17.2 x 17.6
Power Mode Transfer Time
4 milliseconds (AC to battery mode), 1 millisecond (Battery to AC mode)
Connected Equipment Insurance
$250,000 Ultimate Lifetime Insurance
Optional Accessories
4 post rackmount short-depth (4POSTRAILKITWM)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Individually controllable load banks
High Availability UPS Features
Remote management
Expandable battery backup
Sine wave output
Surge/noise protection
Automatic voltage regulation (AVR)
Hot swappable batteries

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.